Products (555) Overview
TE´s Global Separable Connectors Portfolio

Powerful Switchgear and Transformer Connections

Complete portfolio of medium voltage separable connectors engineered to optimize performance and solve your switchgear and transformer connection challenges in IEC, IEEE and GB/T power grids.

For more than 60 years, TE Connectivity (TE)'s Raychem medium voltage separable connectors have been at the heart of a variety of applications from substation to underground distribution, renewable energy, rail, mining, oil and gas or shipbuilding and offshore. Our comprehensive product line fits virtually any cable size or installed product, and is specifically designed to offer reliable performance in the harshest environmental conditions. When combined with our expertise in materials science and an industry leading technical support, TE is your global partner for advanced switchgear and transformer connection technology. 

Advanced Separable Connector Technology

Your technical partner for end-to-end solutions to meet your separable connector needs:

  • Full line of inner cone and outer cone connectors for IEC, IEEE and GB/T power grids.
  • Easy, safe and quick installation thanks to an optimized design and material selection.
  • Range taking design to minimize product array.
  • Sensor technology and accessories for on-site testing. 
  • Local language support, design assistance, on-site training and installation supervision.

 

The first electrical road and one of the world´s largest offshore wind farms use our separable connectors.

6M

Number of our separable connectors in use worldwide.

IEC Separable Connectors

TE´s Raychem screened seperable connectors feature a compact design to fit in the tightest installation spaces, are fully shielded, submersible and available with optional test points.

TE´s Raychem unscreened insulating boots and adapters for heat shrink and cold applied terminations are ideal when clearances are insufficient for operation or to protect against flashovers.

Our separable connectors for IEC markets are compliant with the equipment bushing standards EN 50180 and EN 50181.

TE´s Raychem Screened Separable Connectors RSTI
TE´s Raychem Plug In Termination RPIT
TE´s screened elbow and straight separable connectors RSES/RSSS
TE´s Cold Applied Adapter T Connector RICS
TE´s Raychem Cold Applied Insulating Boots RCAB
TE´s Heat Shrink Insulating Boots RSRB

IEEE Separable Connectors

TE´s Raychem deadbreak and loadbreak elbows for IEEE standardized markets are made of EPDM rubber for low tension set and high dielectric strength. Both product lines are IEEE 386 compliant and available with accessories such as test points, cable sealing, grounding kits.

TE´s deadbreak elbows ELB 600A
TE´s loadbreak elbows ELB 200A

GB/T Separable Connectors

TE's Raychem screened separable connectors ELBC for the GB/T standardized market are made of highly modified EPDM rubber that makes them fully shielded and submersible, and offer easy access back plug with capacitive test point.  RPIT plug-in terminations and RSTI screened separable connectors are also GB/T qualified. 

Our separable connectors are compliant with EN 50180 and EN 50181.

TE´s screened separable connectors ELBC
TE´s Raychem Screened Separable Connectors RSTI
Related Materials
TE´s Global Separable Connectors Portfolio

Powerful Switchgear and Transformer Connections

Complete portfolio of medium voltage separable connectors engineered to optimize performance and solve your switchgear and transformer connection challenges in IEC, IEEE and GB/T power grids.

For more than 60 years, TE Connectivity (TE)'s Raychem medium voltage separable connectors have been at the heart of a variety of applications from substation to underground distribution, renewable energy, rail, mining, oil and gas or shipbuilding and offshore. Our comprehensive product line fits virtually any cable size or installed product, and is specifically designed to offer reliable performance in the harshest environmental conditions. When combined with our expertise in materials science and an industry leading technical support, TE is your global partner for advanced switchgear and transformer connection technology. 

Advanced Separable Connector Technology

Your technical partner for end-to-end solutions to meet your separable connector needs:

  • Full line of inner cone and outer cone connectors for IEC, IEEE and GB/T power grids.
  • Easy, safe and quick installation thanks to an optimized design and material selection.
  • Range taking design to minimize product array.
  • Sensor technology and accessories for on-site testing. 
  • Local language support, design assistance, on-site training and installation supervision.

 

The first electrical road and one of the world´s largest offshore wind farms use our separable connectors.

6M

Number of our separable connectors in use worldwide.

IEC Separable Connectors

TE´s Raychem screened seperable connectors feature a compact design to fit in the tightest installation spaces, are fully shielded, submersible and available with optional test points.

TE´s Raychem unscreened insulating boots and adapters for heat shrink and cold applied terminations are ideal when clearances are insufficient for operation or to protect against flashovers.

Our separable connectors for IEC markets are compliant with the equipment bushing standards EN 50180 and EN 50181.

TE´s Raychem Screened Separable Connectors RSTI
TE´s Raychem Plug In Termination RPIT
TE´s screened elbow and straight separable connectors RSES/RSSS
TE´s Cold Applied Adapter T Connector RICS
TE´s Raychem Cold Applied Insulating Boots RCAB
TE´s Heat Shrink Insulating Boots RSRB

IEEE Separable Connectors

TE´s Raychem deadbreak and loadbreak elbows for IEEE standardized markets are made of EPDM rubber for low tension set and high dielectric strength. Both product lines are IEEE 386 compliant and available with accessories such as test points, cable sealing, grounding kits.

TE´s deadbreak elbows ELB 600A
TE´s loadbreak elbows ELB 200A

GB/T Separable Connectors

TE's Raychem screened separable connectors ELBC for the GB/T standardized market are made of highly modified EPDM rubber that makes them fully shielded and submersible, and offer easy access back plug with capacitive test point.  RPIT plug-in terminations and RSTI screened separable connectors are also GB/T qualified. 

Our separable connectors are compliant with EN 50180 and EN 50181.

TE´s screened separable connectors ELBC
TE´s Raychem Screened Separable Connectors RSTI